Skip to main content
Renesas Electronics Corporation

Features

  • Dual-side-cooled PQFN 8x8 package for enhanced thermal performance
  • Insulated gate with high threshold voltage and high gate margin
  • Built-in freewheeling diode for low reverse conduction voltage drops during dead time
  • Negligible reverse recovery charge
  • Low gate charge (Qg) and output charge (Qoss)
  • High drain-to-source voltage slew-rate (dv/dt) immunity
  • Soft- and hard-switching capability
  • Transient overvoltage capability
  • Increased efficiency in hard- and soft-switched circuits
  • Supports higher power density designs
  • Compatible with commonly used gate drivers
  • Pin-to-pin compatible with E-mode GaN devices with higher threshold voltage for improved noise immunity
  • JEDEC qualified
  • RoHS-compliant and halogen-free package

Description

The TP65H020G4PLSGBD is a 650V, 20mΩ gallium nitride (GaN) FET built on Renesas' Gen IV Plus platform. This normally-off switch combines a high-voltage depletion-mode GaN high-electron-mobility transistor (HEMT) for fast switching and high reliability with a low-voltage silicon metal-oxide-semiconductor field-effect transistor (MOSFET) for compatibility with standard gate drivers.

Available in a thin PQFN 8x8 package with dual-side cooling, the TP65H020G4PLSGBD delivers enhanced thermal performance and supports high system-level power density. Its low gate charge, low output charge, negligible reverse recovery charge, and soft- and hard-switching capabilities help improve power-conversion efficiency while reducing system size, weight, and cost.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)900
RDSON (Typ) (mΩ)20
RDSON (max) (mΩ)25
Vth typ (V)4
Id max @ 25°C (A)92
Qg typ (nC)19.6
Qoss (nC)221
Ron * Qoss (FOM)221
Ciss (Typical) (pF)1439
Coss (Typical) (pF)196
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
PQN88-IP, DSC8x810

Application Block Diagrams

800V to 48V DCX system block diagram showing an isolated LLC-resonant DC transformer that converts 800V DC to 48V DC using GaN FETs and gate drivers for high-efficiency power delivery.
800V to 48V DCX System
Efficiently converts an 800V DC bus to 48V DC with galvanic isolation for high-density, high-efficiency power delivery.

Additional Applications

  • AI Data Center Power Supplies
  • Telecommunications Power Supplies
  • Photovoltaic (PV) Inverters
  • Uninterruptible Power Supplies (UPS)
  • Electric Mobility (e-mobility) Charging
  • Battery Energy Storage Systems (BESS)
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TP65H020G4PLSGBD-TRPreviewAvailableOut of StockRoHS:EN
RoHS:JA
PQN88-IP, DSCTape & Reel3Surface Mount-55 to +150°CChinaJapan
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?